Heating for your home
> Why Floor Heating
> For Renovation
> For New Build
> Outdoor Heating
> Products
> Support and Service
> Documentation
 
 
 
 
SiteLogo

Deviflex™ DTCE

Description:
Fully screened twin conductor cable with one cold tail for all outdoor applications

Features:
• High deformations strength
• UV protected
• High output
• Flame retarded

Typical application areas:
Outdoor ground applications.
Ice and snow-melting.
Roof applications, roof gutters, down pipes, valley gutters.
Storage heating.

Deviflex™ DTIP

Description:
Screened twin conductor cable with one cold tail for total indoor floor heating.

Features:
• Lead free
• Flame retarded

Typical application areas:
Pipe tracing.
Outdoor ground applications.
Ice and snow melting in stairs and driveways.
Frost protection of pipes.

Deviflex™ DTIV

Description:
Screened twin conductor cable in readymade lengths for drinking water applications.

Features:
• Lead, PVC and halogen free
• Approved for drinking water
• Fits both 3/4" an 1" pipes

Typical application areas:
Frost protection inside water pipes

Deviflex™ DSIG

Description:
Screened single conductor cable with two cold tails for outdoor ground applications.

Features:
• Flame retarded

Typical application areas:
Ice and snow-melting in stairs and driveways

Deviflex™ DTIK

Description:
Screened two conductor cable with one cold tail for mastic asphalt applications.

Features:
• Can withstand direct contact with 240°C asphalt
• UV protected
• High output
• Flame retarded
• PVC free

Typical application areas:
Outdoor ground applications.
Ice and snow-melting.