Heating for your home
> Why Floor Heating
> For Renovation
> For New Build
> Outdoor Heating
> Products
> Support and Service
> Documentation
> DEVIreg™ Touch
 
 
 
 
SiteLogo
Click to view larger image

Devireg™ 316 DIN-Rail

Product Range:
The Devireg™ 316 is a multi purpose thermostat used for both indoor and outdoor applications.

Product Features:
• DIN rail ounting
• Maximum temperature adjustment button
• Minimum temperature adjustment button
• Adjustable set-back
• Hysteresis adjustment button
• Light indicators

Domestic Applications:
Ice and Snow Melting
Frost protection for pipes, roofs & gutters

Click to view large image

Devireg™ 330 series

Product Range:
Devireg™ 330, -10°C-10°C

Product Features:
  • DIN rail mounting
  • Temperature adjustment

Domestic Applications:

Ice and snow melting of smaller areas
Click to view large image

Devireg™ 610

Product Range:
Regular electronic thermostat used for both indoor and outdoor applications - is weather proof.


Product Features:
  • IP 44
  • Suitable for wall and tube mounting
  • Double pole switch
  • Possibility for controlling both heating and cooling

Domestic Applications:
Snow melting
Frost protection
Pipe tracing

Click to view large image

Devireg™ 850

Product Range:
Thermostat used for outdoor ground or roof application, with digital moisture

Product Features:
• 1 to 4 digital moisture sensors: ground or roof, can be divided into 2 zones
• Incl. alarm relay
• DIN rail mounting.
ensitive sensors.

Domestic Applications:
Ice and Snow Melting
Frost protection for pipes, roofs & gutters