Heating for your home
> Why Floor Heating
> For Renovation
> For New Build
> Outdoor Heating
> Products
> Support and Service
> Documentation
> DEVIreg™ Touch
 
 
 
 
SiteLogo
Click to view larger images

Devilink™

Product Range
The system consists of Devilink CC, a centrally placed main unit used for control of Devilink FT (floor thermostat) and Devilink RS (room sensor).

Product Features
  • 3,5’’ Color resistive touch screen
  • Away mode – plan your vacation.
  • Frost protection
  • Control all rooms from one centrally placed controller
  • Transmission range up to 30 metres.

Domestic Applications 
Wireless heatng control making it possible to control all temperatures in the home from one central point.
Click to view larger image

Devireg™ 550

Product Range:
Digital timer thermostat, with a fully predictive programmable timer.

Product Features:
  • Intelligent timer with 48 hours settings per day
  • Frost protection
  • Variable set-back
  • Devinet™ - Network Interface with up to 31 interconnections
  • Self diagnosing fault finding

Domestic Applications:
Controlling supplementary heating (warm floors) for renovations.
Controlling total heating, for new build situations.

Read more about:

Click to view larger image

Devireg™ 535

Product Range:
Digital timer thermostat, with a simple 4 event timer, covering 3 programs.

Product Features:
  • Low standby consumption
  • Sensor failure monitoring, 
  • Suitable for use inside bathroom - IP 31
  • 80 days battery back-up
  • Childproof function
  • Digital timer thermostat

Domestic Applications:
Controlling supplementary heating (warm floors) for renovations.
Controlling total heating, for new build situations.

Read more about:

Click to view larger images

Devireg™ 530 series

Product Range:
Devireg™ 527 Power regulator
Devireg™ 530 with floor sensor
Devireg™ 531 with a built-in room sensor
Devireg™ 532 with a built-in room sensor and a floor sensor

Product Features:
  • Double pole safety breaker
  • Low standby consumption
  • Sensor failure monitoring
  • Suitable for use inside bathrooms - IP 31
  • 15 A

Domestic Applications:

Controlling supplementary heating (warm floors) for renovations.
Controlling total heating, for new build situations.
Click to view larger images

Devireg™ 130 series

Product Range:
Devireg™ 130 with floor sensor
Devireg™ 131 with a built-in room sensor
Devireg™ 132 with a built-in room sensor and a floor sensor

Product Features:
  • On/off button
  • Temperature scale adjustment button
  • Light indicator
  • Available in white and polar white

Domestic Applications: 
Controlling supplementary heating (warm floors) for renovations.
Controlling total heating, for new build situations.

Click to view larger images

Devireg™ 330 series

Product Range:
Devireg™ 330, 5°C-45°C
Devireg™ 330, 15°C-30°C

Product Features:
  • DIN rail mounting
  • Temperature adjustment

Domestic Applications:
Controlling supplementary heating (warm floors) for renovations.
Controlling total heating, for new build situations.