Heating for your home
> Why Floor Heating
> For Renovation
> For New Build
> Outdoor Heating
> Products
> Support and Service
> Documentation
 
 
 
 
Precise control of DEVI Floor Heating

Precise control of DEVI Floor Heating

The Devireg™ electronic thermostat with floor sensor ensures precise controls of your floor heating system. 

The floor will be nice and warm, and never to hot to risk any damages. That way the temperature in the floor construction is always in accordance with the tolerance level that the manufacturer of the floor surface has recommended. 

DEVI is also an favourable option from the point of view of operating costs. Together, the positioning of the source of heat under the floor and the very precise thermostatic control ensure an exceptionally high level of energy utilisation.

Typically, underfloor heating makes it possible to lower the average room temperature by 2º C without affecting the degree of comfort. This means that the energy loss can be reduced by around 10-20% - which is both an economic and an environmental advantage.

A fast reacting floor heating system

In comparison with water based floor heating, DEVI floor heating systems are installed closer to the surface. This means that the heat will be released or cut off with practically no delay of time. Consequently, the Devireg™ thermostat can control the room temperature very precisely to the benefit of both your comfort and your economy.    

Heating for your home

DEVI is a Danish company and the world’s largest manufacturer of floor heating systems.

You can confidently install electric floor heating under all types of flooring such as wood, tiles, laminate and linoleum.

With our energy-saving heating system you get cosy comfort and quality of life in your home