Electric or water based underfloor heating?
Basically electrical and water based underfloor heating offers the same superior heating comfort. However 3 specific subjects are in favour of the electrical solution
Low build up height means well suited for renovation
Electrical underfloor heating is better suited for renovation purposes. With electrical underfloor heating you do not have to dig up the existing floor to make room for waterpipes in 100 to 120 mm. depth.
Simply attach the self-adhesive Devimat to the existing floor, sweep tile glue over the mats and mount your new tiles – and you have e a new floor at a total additional 8 to 10 mm height incl. Devimat and tiles!