Heating for your home
> Why Floor Heating
> For Renovation
> For New Build
> Outdoor Heating
> Products
> Support and Service
> Documentation
 
 
 
 
SiteLogo

Electromagnetic Fields

There has been a lot of research within this area but despite the large number of studies, there is no proof of health risk possibilities.

Consequently, it is not possible to set a precise maximum limit to how much we can exposure ourselves to without risking the health.

In relation to suggested limits our daily exposure values are very low.

Measurements

The table below show measurements of the strength of magnetic fields in both electrical heating cables in floor and other frequently used electric appliances.

Unit     Distance     Value     Distance     Value
Deviflex®DSIG     6 cm     16µT     100 cm     0.8µT
Deviflex®DTIP     6 cm     0.04µT     100 cm     0.04µT
Deviflex®DSVF     6 cm     5.5µT     100 cm     0.16µT
Deviflex®DTVF     6 cm     0.4µT     100 cm     0.2µT
Flourecent lamp, 40 watt     6 cm     73.2µT     30 cm     3.3µT
Transformer, 12V/25 watt     6 cm     35.1µT     30 cm     0.7µT
PC, in front of screen     6 cm     0.9µT     30 cm     0.1µT
Shaver rechargeable     6 cm     940µT     30 cm     44µT
Refrigerator, 160 watt     6 cm     1.1µT     30 cm     0.2µT
Clock-radio     6 cm     11.4µT     30 cm     0.6µT

As the table shows the strength of the magnetic field around the heating cable is at the same level or lower as other electric appliances.