Heating for your home
> Why Floor Heating
> For Renovation
> For New Build
> Outdoor Heating
> Products
> Support and Service
> Documentation
 
 
 
 
SiteLogo
Floor heating and wooden floor in one day with Devicell™ DRY insulation plates

Clean, simple and fast installation

Floor heating and wooden floor in one day Devicell™ DRY insulation plates, Deviflex™ heating cables and Devireg™ 550 thermostats provide theperfect solution for quick and easy installation of electrical floor heating under wooden floors.  

The system can be installed on concrete floors or directly on wooden floors without additional preparation. Devicell™ provides the necessary insulation against the subfloor.  

Devicell DRY makes it possible to install electrical floor heating in the morning and turn on the heating later in the afternoon, when the new floor has also been laid.  

Install electrical floor heating without troublesome filler

When using Devicell DRY, the heating cables are not cast into wet cement. Instead the cables can be easily pressed into the cable grooves in the Devicell plates, after which the new wooden floor can be laid floating directly on the plates.

That way, you need not wait weeks for the subfloor to dry. It cannot get any simpler, faster or cleaner…  

Product choise
A wooden floor should not be heated with cables with an output of more than 10W/m.
We recommend the Deviflex™ DTIP-10 or DTIE.

A floor sensor with max. limit function must always be installed with wooden floor applications and for regulation.
We recommend one of the following thermostats: Devireg™ 550, Devireg™ 535, Devireg™532, Devireg™132 and Devilink for advanced, wireless and easy to understand heating.
DEVI quality of life

Heating for your home

DEVI is a Danish company and the world’s largest manufacturer of floor heating systems.

You can confidently install electric floor heating under all types of flooring such as wood, tiles, laminate and linoleum.

With our energy-saving heating system you get cosy comfort and quality of life in your home