Devilink™
Devilink™ is a new and innovative electrical floor heating control system.
The system consists of a centrally placed main unit used to control sensors and thermostats throughout the house.
This means that you can control the temperatures of your entire house from one central controller.
The user friendliness is supportedby the minimalistic design without a wealth of confusing buttons.
The easy central heating control saves energy, as it is very simple to setup temperature lowering at night, and when going on holidayto lower the temperature in all rooms.