Heating for your home
> Why Floor Heating
> For Renovation
> For New Build
> Outdoor Heating
> Products
> Support and Service
> Documentation
 
 
 
 
SiteLogo

For any kind floor covering

DEVI floor heating systems work efficiently under all kinds of floor coverings imaginable: Ceramic tiles, natural stone, tiles like e.g. marble, terrazzo or wood, wooden parquet, laminates or wooden planks, any type of wall to wall carpets, linoleum etc.

Thanks to DEVI´s efficient thermostats you can obtain a pleasant room temperature and have a nice, warm floor regardless of floor constructions. 

Ceramic tiles, natural stone or terrazzo floors

Ceramic tiles and floors of marble, granite and terrazzo are smart, easy to maintain and almost indestructible. There are therefore many advantages to choosing a stone floor.

However, unheated stone floors are a cold comfort to bare feet. Regardless of whether it’s summer or winter. 

On the other hand, cool stone floors can be teamed brilliantly with electric underfloor heating from DEVI. Our heating cables or mats placed directly under the stone floor help ensure warm feet and a comfortable warmth in the room.
>More

Parquet, laminates and planks

Wood is a natural material which contracts or expands depending on the temperature. This puts demands on a floor heating system to distribute the heat in a gentle and controlled way.

Precise heat control
The Devireg™ electronic thermostat with floor sensors is the perfect choice for wooden floors. It ensures that the temperature in the floor construction always is in accordance with the tolerance level recommended by the manufacturer of the wooden floors.

>More

Linoleum

Linoleum is a practical natural product that is especially suitable for homes. Many people choose a linoleum floor because it is easy to keep clean, is allergy friendly and dampens sound.

At the same time, it is suitable for use with underfloor heating.  

A maximum floor temperature of 27 °C
Linoleum flooring is a natural product, which means it must be handled in precisely the same way as for heating under a wood floor.

Therefore, the heating cable or mat must be covered with a layer of tile mortar or self-levelling floor screed with a minimum thickness of 6 mm. This provides optimum distribution of the heat over the entire floor surface.
>More

Wall to wall carpets

Wall-to-wall carpets are warm in themselves. But a carpeted floor can still be heated to advantage using DEVI underfloor heating.

The heating cables or mats must, however, be covered with a layer of tile mortar or self-levelling floor screed with a minimum thickness of 6 mm. This provides good, even distribution of heat over the floor’s surface.

Carpets have an insulating effect
Carpets have a slight insulating effect on underfloor heating. This means that an underfloor heating system installed beneath a thick woollen carpet may take slightly longer to react to changes in the room’s temperature.

 
>More
DEVI quality of life

Heating for your home

DEVI is a Danish company and the world’s largest manufacturer of floor heating systems.

You can confidently install electric floor heating under all types of flooring such as wood, tiles, laminate and linoleum.

With our energy-saving heating system you get cosy comfort and quality of life in your home