Heating for your home
> Why Floor Heating
> For Renovation
> For New Build
> Outdoor Heating
> Products
> Support and Service
> Documentation
 
 
 
 
SiteLogo
Devireg™ thermostats are suitable for both indoor and outdoor applications - click here for information about floor heating thermostats

Thermostats

The Devireg™ electronic thermostats ensures precise control of your heating systems. 

The Devireg™ portfolio thermostats are suitable for both indoor and outdoor applications.
Devimat™ heating mats - ease the installation. Click here for more information about indoor heating mats

Heating Mats

The Devimat™ heating mats are developed for a variety of applications.

Using a Devimat™ eases the installation as they are adhesive and ready to roll out on the floor.
Deviflex™ heating cables for indoor floor heating and outdoor frost protection. Click here for information about indoor heating cables

Heating Cables

The Deviflex™ heating cables are versatile heating cables developed for a variety of applications.
 
They are suitable for domestic indoor floor heating as well as outdoor frost protection and ice and snow melting.
Devidry

Dry Mount Elements

The Devidry™ - Click system is an easy-to-install floor heating system.

It is specifically designed for dry applications under carpets or wooden floors.

DEVI quality of life

Heating for your home

DEVI is a Danish company and the world’s largest manufacturer of floor heating systems.

You can confidently install electric floor heating under all types of flooring such as wood, tiles, laminate and linoleum.

With our energy-saving heating system you get cosy comfort and quality of life in your home