Electrical Floor Heating
Heating for your home
> Why Floor Heating
> For Renovation
> For New Build
> Outdoor Heating
> Products
> Support and Service
> Documentation
 
 
 
 
Electrical Floor Heating

Ceramic tiles, natural stone or terrazzo floors

Ceramic tiles and floors of marble, granite and terrazzo are smart, easy to maintain and almost indestructible. There are therefore many advantages to choosing a stone floor.

However, unheated stone floors are a cold comfort to bare feet. Regardless of whether it’s summer or winter. 

On the other hand, cool stone floors can be teamed brilliantly with electric underfloor heating from DEVI. Our heating cables or mats placed directly under the stone floor help ensure warm feet and a comfortable warmth in the room.

Suitable for DEVI underfloor heating

Stone floors lose heat quickly. However, such floors also heat up quickly when heating cables or mats are placed directly under the floor. For this reason, a stone floor is the ideal partner for DEVI’s advanced thermostats that control the heat precisely and effectively. This ensures excellent comfort and economy.
 
The comfort temperature of the floor depends on the floor covering. For tiles, stone, and terrazzo, it is 26–29ºC. 

Product Choice
Choose Devireg™ 130/530 or a timer thermostat Devireg™550 or 535 to adjust the temperature to your daily rhythm and in that way save energy. Devireg™ 535 includes a floor sensor which will keep your floor warm regardless of the time of year.
Choose Devilink for an advanced, wiereless, easy-to-understand heating.

When renovating we recommend using Devimat™ DTIF or Devimat™/Deviflex™ DTIR to ensure a low building height when installing floor heating on an existing floor.

For new build where the cables or mats are installed in the concrete slab, we recommend using Deviflex™ DTIP, Deviflex™ DTIE, Devimat™ DTIP or Devimat™ DTIE.