Heating for your home
> Why Floor Heating
> For Renovation
> For New Build
> Outdoor Heating
> Products
> Support and Service
> Documentation
 
 
 
 
SiteLogo
Underfloor heating ideal for children's rooms

Playroom and bedroom

A child’s room is a room for having fun in, where children can play on the floor, read exciting books and enjoy a good sleep. Such rooms do, however, have some unique heating requirements.

On the one hand, a child’s room must be pleasantly warm throughout the day to make it suitably inviting. On the other hand, it must be cool enough in the evening and during the night to encourage a good, deep sleep.

DEVI’s advanced heating systems make it easy to control and optimise the temperature in children’s rooms.

Warm during the day, cooler at night

A child’s room must be warm during the day but cooler at night.

This requires a heating system that can be set precisely to suit a family’s living habits. DEVI’s advanced timer control system and quick-acting underfloor heating system are easily able to meet demands for flexible heating in children’s rooms. An extra benefit is that it is ideal for the heating to be in the floor, as this is a child’s preferred play area when indoors.

It also means parents no longer need to worry about little fingers coming into contact with hot radiators. 

Product Choice
Choose Devireg™ 550/530 to adjust the temperature to your daily rhythm and in that way save energy and at the same time improve the comfort.
Choose Devilink for an advanced, wiereless, easy-to-understand heating.

When renovating we recommend using Devimat™ DTIF or Devimat™/Deviflex™ DTIR to ensure a low building height when installing floor heating on an existing floor.

For new build where the cables or mats are installed in the concrete slab, we recommend using Deviflex™ DTIP, Deviflex™ DTIE, Devimat™ DTIP or Devimat™ DTIE.