Electrical Floor Heating
News of current interest
> News Overview
> DEVI News
> Market News
> Press Releases
> News Archive
 
 
 
 
Electrical Floor Heating

The end of ice-cold feet in the bathroom

24 January 2008
With an electrical floor heating system from DEVI the road to pampering and comfort in the bathroom is neither long nor expensive. The system is easy to install and gives a higher heat comfort as well as freeing room for stylish interior design.

An electrical floor heating system from DEVI makes it easy to realise the dream of an exclusive bathroom with room for both comfort and style without putting your finances under pressure.

With the heating system hidden away in the floor you are spared both radiators and visible pipes. This gives you exciting possibilities to design a completely new bathroom and frees up extra space, especially in smaller bathrooms.

Lower the temperature and stay warm
Electrical floor heating is tailor-made to the simple principles of physics. The hot air rises, which means that heat from the floor is automatically distributed evenly throughout the room.

In contrast, traditional radiator heating is sent up the walls and therefore leaves your feet in the cold air that gathers at floor level.

This means that with an electrical floor heating system from DEVI, it’s actually possible to lower the temperature by an average of two degrees and still increase the heating comfort in your bathroom.

A flexible system providing fast adjustment

A sensitive thermostat ensures that the temperature is constantly fine-tuned so that the bathroom always has exactly the right temperature and heat loss is minimised. The floor heating system is installed a few millimetres under the floor covering. This gives a very quick reaction time and means that it can be laid on top of existing flooring. This means you don’t need to hire workmen.

Comfort without maintenance
This saving can be felt in your budget and on average it costs 40% less to fit an electrical floor heating system from DEVI compared to traditional heating systems.

There is no wear and tear to the heating cables, which makes them completely maintenance-free. This means that you can enjoy warmth and comfort for years without having to worry about expensive repair and renovation bills.