Heating for your home
> Homeowner
> Why Floor Heating
> For Renovation
> For New Build
> Snow Melting
> Products
> Support and Service
> Documentation
> Online Thermostat Tutorial
 
 
 
 
 
SiteLogo_en-US

GX Controls     

Danfoss offers a variety of controls to meet the needs of any job.
Danfoss Timer and Contactor Panels

Snow Melting Panels

The Danfoss Contactor and Timer panels are primarily designed for snow and ice melting applications. Timer panels can be used as stand alone or in conjunction with an automatic controller. Contactor panels must be used in conjunction with an automatic controller.

Now also available with Ground Fault Equipment Protection.
DS-2B Snow Melt Controller

DS-2B Snow Melt Controller

The DS-2B is designed for pavement snow melting applications.
DS-5 Snow Melt Controller

DS-5 Snow and Ice Melting Control

The Danfoss DS-5 controller is designed for snow melting applications with a maximum heating load of 60A (2x30A). 
Danfoss GX 850 Dual Zone ACP

GX 850 Dual Zone Automatic Control Panel

The award winning GX 850 ACP is the most optimal solution for keeping any area free of ice and snow.

Comfort by Danfoss

Danfoss - global market leader

Danfoss is the global market leader in floor heating and it is our declared aim to be the preferred choice.

We want to be an attractive collaborator to our customers and we want to be an attractive place of work.