Heating for your home
> Homeowner
> Why Floor Heating
> For Renovation
> For New Build
> Snow Melting
> Products
> Support and Service
> Documentation
> Online Thermostat Tutorial
 
 
 
 
 
SiteLogo_en-US
PX Pipe Tracing Cable

PX Freeze Protection Cables

Danfoss PX-F Series self-regulating cables provide the solution to basic freeze protection applications. The cables ensure maximum energy efficiency by producing heat only when and where it is needed as it adjusts the power output to the varying conditions along the length of the pipe.

  • Cable can be overlapped without creating hot spots or causing a burn out
  • Can be cut and spiced in the field, simplifying the installation process and reducing waste
  • Rugged 16AWG bus cable with longer runs
  • Wide variety of wattages
  • Two year warranty

News from DEVI

News

Danfoss values an open and honest communication with all stakeholders.

We wish to enter into a factual and technical dialogue with consumers as well as professionals because we are convinced that openness encourage quality and strong results.