Ice and Snow Melting on Traffic Areas
Safe walking and driving during winter times!
Danfoss GX Snow Melting system operates fully automatic. It automatically registers the need for melting areas and then automatically switches the heat on and off when required.
The area is kept free from ice and snow at any time avoiding heavy salt sprinkling, snow shovelling or damage caused by frost.
Efficient heat control ensures a good overall economy
Danfoss DS-2B and GX850 thermostats and ground sensors ensure that the absolute minimum amount of energy is used to achieve the optimal result.
Installation and running costs of Danfoss ice and snow melting system are low when considering the advantages of the system as for instance preventing the efforts of snow shovelling and salting.
Furthermore the repairing costs caused by ice, snow and salt are saved.