Snow Melting for Roofs, Gutters, and Downpipes
Older buildings are obvious victims of ice and snow capable of destroying fronts, roofs, drainpipes, and roof gutters.
Old roofs are often poorly insulated or based on insufficient constructions, and these aspects enable water to enter the building. When the winter frost sets in, damages are inevitable.
Danfoss provides a high-tech heating solution to efficiently fight ice and snow
A Danfoss RX roof and gutter system for roofs consists of a heating cable, an electronic thermostat and installation accessories.
The Danfoss ice and snow melting system for roofs can be installed in virtually any type of roof construction.
The wide range of Danfoss products provide the possibility to apply the system on metal, bitumen, gravelled or tile roofs. Depending on the problem, the Danfoss system can be applied on the roof edge, drain pipes, roof gutters and valleys.