Heating for your home
> Homeowner
> Why Floor Heating
> For Renovation
> For New Build
> Snow Melting
> Products
> Support and Service
> Documentation
> Online Thermostat Tutorial
 
 
 
 
 
SiteLogo_en-US
With a Danfoss electrical heating system the service cost are low too compared with all other heating systems

Why an Electric Floor Heating System?

An electric floor warming system has lower installation costs compared with water or air borne heating systems, especially in smaller or energy efficient houses. Electricity is always present so the power supply only needs to be scaled where other heating systems needs their own supply, like an oil or gas burner, a district heating unit or a heat pump.

Where most heating systems have an efficiency lower than 100%, electric heating system are 100% effective. This means that you don't use more energy than required to maintain your house comfortable warm. 

Danfoss programmable thermostats help you further to save energy without loosing comfort. It is especially relevant for storage heating with low tariff electricity periods or if you want to lower the temperature when you are at work or during night.

Low service cost

With a Danfoss electric heating system the service cost are low too compared with all other heating systems.

Danfoss heating mats and cables are long-life with guarantee and apart from the relay in the thermostat there are no movable parts like pumps, valves or compressors and is thus maintenance-free.

Bringing Warmth to Life

Whether you are renovating a kitchen or bathroom or building a house or extension, we can provide you with a selection cost-effective, reliable and easy-to-install products, including underfloor heating and floor warming solutions for almost any type of floor structure and surface.