Heating for your home
> Homeowner
> Why Floor Heating
> For Renovation
> For New Build
> Snow Melting
> Products
> Support and Service
> Documentation
> Online Thermostat Tutorial
 
 
 
 
 
SiteLogo_en-US
Floor Heating on top of your old floor

An Easy and Clean Solution

The thought of broken up floors and craftsmen running in and out of the house used to be enough for most people to simply drop the idea of having their feet and floors heated.

Today, there is no need to shiver when thinking about floor heating.

Imagine being able to get a warm floor without going through the expenses, dirt and fuss of having to break up the old floor.

Only adds 1/8" to the floor

The Danfoss LX Dual Adhesive mat only adds 1/8" to the surface of the floor. It can therefore easily be fitted directly on to your existing floor whether it is concrete, timber or even an old tiled or terrazzo surface without needing to cut up the existing floor construction.

The Dual Adhesive mat only 1/8" high, therefore adds no significant height to the floor level. Consequently, there should be no need to reduce door heights, raise skirting boards etc. 
DEVI Ice and snow melting

Outdoor systems

Danfoss's ice and snow melting systems provide safe traffic during the winter months and safety against damages on buildings and roads during the winter.

The Danfoss systems take care of the problems before they arise and in that way provide security and safety in an environmental balanced way