Danfoss Releases NEW Thermostat Series For Electrical Under-floor Heating
23 September 2009
TORONTO — Danfoss Heating, a leading manufacturer of intelligent electric floor heating systems and outdoor systems for ice and snow melting, is proud to release the new Danfoss LX Series Thermostats.
The new Danfoss LX Series thermostats have been developed with a special focus on design in both interface and appearance. The menu is extremely intuitive and installation is quick and easy. The programmable thermostat offers full control of energy consumption and maximum comfort adapted to individual needs. The thermostat has a four-event-day energy saving programming available with built-in Class A GFCI for maximum safety.
Efficient, intuitive and stylish
Developed for the modern home, the new thermostats offer maximum comfort and a stylish design. The installation design of the thermostats has been carefully thought through ensuring quick and easy installation.
The intuitive Danfoss LX series includes both programmable and non-programmable thermostats, and with an extra power module even large applications can be controlled with a single installation. The standardized design line makes the new series perfect for projects where both types of controls are being used. The new Danfoss LX series is approved by UL to meet the highest standards for the US market.