Danfoss does it again with America’s FIRST Heat Insulation Plates for electrical heating under laminate and engineered wooden floors.
Danfoss Reflect Insulation Plates are a NEW revolutionary designed product that do not require a top coat. When combined with Danfoss LX or TX heating cables, Danfoss Reflect provides the perfect solution for quick and easy installation under engineered wood or laminate floors. The combination of an insulating subfloor and a heat-conducting surface ensures optimum heat reflection upwards.