Danfoss Online Thermostat Tutorial
This tutorial features the 5130/5132 programmable and 5133 non-programmable thermostats, as well as the 5135 power module. It is broken down several different sections:
- Setting the Time and Day
- Testing GFCI
- Quick Set Temperature
- Temporary Override
- Readout
- Programming
The tutorial ensures that the easy to use thermostats are even more user-friendly.