Products and technical information
> Products
> Danfoss Solutions
> Construction Project
> Support and Service
> Documentation
> Installer Program
> Online Thermostat Tutorial
 
 
 
 
 
SiteLogo_en-US
Electrical heating an advantage to the floor construction

Advantage to the Floor Construction

Electric heating offers a number of constructive advantages in a building project.

First of all, the fact, that Danfoss LX heating cables or mats are placed just under the floor covering makes for a very light floor construction.

Water based floor heating usually needs a concrete layer of 60 to 100 mm. on top of the water tubes in order to diffuse the heating. Electric Danfoss floor heating is laid directly in the thinset which means that it practically doesn’t add any additional height to the floor at all.

Multi storey buildings

Low building height is a clear advantage in multi storey buildings where the size of the horizontal division really matters.

You can mount the 1/8" high self-adhesive mat directly on top of the subfloor or existing floor covering, escape the additional cost and waste of resources on digging up the floor.
News from DEVI

News

Danfoss values an open and honest communication with all stakeholders.

We wish to enter into a factual and technical dialogue with consumers as well as professionals because we are convinced that openness encourage quality and strong results.