|
|
|
|
|
|
|
Floors in ice stadiums, cold stores, etc.
|
|
|
|
It might seem contradictious to heat up the floor construction in a cold store, - but it is actually a necessity in order to protect the building from damages caused by frost erosion.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Doors and Gates
|
|
|
|
Cold stores, gates and doors to e.g. car washes, etc. are at risk of freezing during the winter. This can be avoided with a DEVI frost protection system.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Drains
|
|
|
|
During periods with thaw, the drain system cannot always thaw completely and then be able to drain the water away before the frost sets in again, resulting in problems with the melt water.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Antennas and wires
|
|
|
|
Ice formations on antennas or bridges presents a real threat to road users and to the construction itself. The practical, economical and automatic solution is to install a DEVI frost protection system.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Tank Systems
|
|
|
|
Tanks and pipes carrying temperature dependent liquids might pose a problem when placed in cold surroundings. Maintaining a preset temperature in a tank plant can be done by using Deviflex™ heating cables.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Concrete Hardening
|
|
|
|
DEVI systems can be used to maintain a normal concrete hardening process during winter where temperatures often fall below the freezing point but when it is important that building activities are not delayed due to the weather conditions.
|
|
|
|
|
|
|
|
|