Products and technical information
> Products
> DEVI Solutions
> Construction Project
> Project References
> Support and Service
> Documentation
 
 
 
 
SiteLogo
Deviflex™ heating cables for indoor floor heating and outdoor frost protection

Heating Cables

The Deviflex™ heating cables are versatile heating cables developed for a variety of applications including domestic and commercial indoor floor heating as well as outdoor frost protection and ice and snow melting.
Devimat™ heating mats - ease the installation

Heating Mats

Devimat™ heating mats are developed for a variety of applications as well. Using a Devimat™ eases the installation as they are ready to roll out on the floor.

Like the cables the mats are designed to fit floor coverings from tiles to parquet flooring onto wooden as well as concrete floors.
Devidry™ Floor Heating System: Dry installation directly under wooden floors or carpet - fast, easy and simple to install

Dry Mount Elements

Devidry™ is the perfect  floor heating system for renovation and DIY.

Devidry™ replaces the normal foam underlay for wooden floors so floor heating can be installed in one go - a dry installation under both wooden floors and carpets.

It is fast and easy to install and can be done by anyone.
Devireg™ thermostats are suitable for both indoor and outdoor applications

Thermostats

The Devireg™ portfolio thermostats are suitable for both indoor and outdoor applications.
Devicom™ technologies for heating control

Network Control

Devicom™ technologies enabling control of the heating system from a PC within the house or even through the internet in a webbrowser or mobile phone.  
Devicell™ Dry heat distribution plates

Heat Distribution Plates

Devicell™ Dry heat distribution plates provide the perfect solution for quick and easy installation of electrical floor heating under wooden floors.

Other Heating Products

Accessories for DEVI products

Accessories

Intelligent heating

Intelligent heating systems

DEVI is a Danish company and the world’s largest manufacturer of floor heating systems.

In our centre of competences we constantly develop energy-saving heating systems.

With our heating system you get security and guarantee for quality.