Products and technical information
> Products
> DEVI Solutions
> Construction Project
> Project References
> Support and Service
> Documentation
> DEVIreg™ Touch
 
 
 
 
SiteLogo

Self-Limiting Cables

The self-limiting heating cables are mainly used for ice and snow melting on roofs, in gutters and down pipes, frost protection of pipes and for temperature maintenance of hot water supply.

Using self-limiting heating cables is very flexible as the cables can be cut to length on site due to the parallel power supply of the cables. The self-limiting capability of the cable ensures that the output of the cable increases or decreases according to ambient temperature.

Devi-Hotwatt™

Devi-Hotwatt™ is used for temperature maintenance of hot water supply.

Devi-Iceguard™

Devi-Iceguard™ is used for ice and snow melting on roofs and in gutters and down pipes.

Devi-Pipeguard™

Devi-Pipeguard™ is used for frost protection of pipes.

Devi-Pipeheat™

Devi-Pipeheat™ is used for frost protection of pipes both internally and externally.

DEVI DPH-10™

DEVI DPH-10™ heating cables are used for frost protection of pipes.

Iceguard-18 Readymade™

Iceguard-18 Readymade is used for ice and snow melting on roofs and in gutters and down pipes.
Intelligent heating

Intelligent heating systems

DEVI is a Danish company and the world’s largest manufacturer of floor heating systems.

In our centre of competences we constantly develop energy-saving heating systems.

With our heating system you get security and guarantee for quality.