The self-limiting heating cables are mainly used for ice and snow melting on roofs, in gutters and down pipes, frost protection of pipes and for temperature maintenance of hot water supply.
Using self-limiting heating cables is very flexible as the cables can be cut to length on site due to the parallel power supply of the cables. The self-limiting capability of the cable ensures that the output of the cable increases or decreases according to ambient temperature.