Products and technical information
> Products
> DEVI Solutions
> Construction Project
> Project References
> Support and Service
> Documentation
> DEVIreg™ Touch
 
 
 
 
SiteLogo
DEVI ice and snow melting systems

General Information about ice and snow melting systems

DEVI's ice and snow melting systems consist of heating cables or heating cable mats controlled by DEVI thermostats, self-limiting cables and a series of installation accessories.

The system is flexible
DEVI's ice and snow melting system works well with most common surface covering materials such as asphalt, concrete, and tiles. Besides, it can clear ice and snow from all types of roof constructions, roof gutters, down pipes and valley gutters.

Works automatically
DEVI's ice and snow melting system operates fully automatically. It automatically registers the need for ice and snow melting and it switches the heat on and off as required..

An economical alternative

The Devireg 850 thermostat with advanced moisture sensors ensure that optimal results are achieved with the least possible amount of energy.

Devireg™ 850 acts on information received from the sensor(s) which register both temperature and moisture on the surface. Devireg™ 850 calculates the information and secures that the heat only will be turned on when the right combination of low temperature and a certain level of moisture are present. At all other time the system is set back to standby.

This gives an energy saving system and reduces running costs.Depending on climate and settings, you can save 30-70% on ground systems and 50-70% on roof systems on operating costs compared with systems controlled by air temperature only.

The costs of installing and running DEVI's ice and snow melting system are low when the preventive advantages of the system are taken into consideration, i.e. snow shovelling and salting becomes unnecessary and repairing costs caused by ice, snow, and salt are saved.

Furthermore 1 Devireg 850 can control 2 roof/ground/combined zones independently, prioritized or at the same time.  
DEVI Ice and snow melting

Outdoor systems

DEVI’s ice and snow melting systems provide safe traffic during the winter months and safety against damages on buildings and roads during the winter.

DEVI’s systems take care of the problems before they arise and in that way provide security and safety in an environmental balanced way