Products and technical information
> Products
> DEVI Solutions
> Construction Project
> Project References
> Support and Service
> Documentation
 
 
 
 
SiteLogo

Ground Applications

The DEVI ice and snow melting system covers the most common ground applications like car parks, driveways, pavements, outdoor steps, loading ramps, and bridges.

Required output
When the required W/m2 of an ice and snow melting system is to be determined there are several 3 considerations to be made:

1. If it is a Residential or Commercial application
2. The balance between performance, running costs and available power supply
3. The place where the system is to be installed – climate and location  

In practice anything from 200-550 W/m2 can be relevant, so please contact your local DEVI office for design or read the DEVI Compendium.

Energy consumption per season
The energy consumption of the DEVI Ice and Snow melting system depends on both the location and the local climate. In below table the same 20 m2 are operated in different cities:

Devireg™ 850 Devireg™ 330 Reference
Residential Commercial Ground temperature controlled Air temperature controlled

kWh per m2            
kWh per m2 kWh per m2 kWh per m2
London, UK       40-50 50-60 ~100 ~250
Copenhagen, DK       110-190 140-210 ~300 ~600
Oslo, NO     280-380 330-410 ~450 ~850
Kiev, UA    200-300 260-330 ~400 ~700
Munich, DE 350-500 460-530 ~600 ~650

The figures will be lower with larger areas.
Zone support saves energy
The Devireg™ 850 lets you divide your area into 2 zones, eg. a North and South side. In this way it is possible to save energy, when the South side is free of ice and snow faster because of the heat from the sun.

You can also prioritize between the zones, e.g. if you have limited power supply. This way e.g. the pavement is made free of snow before the power is focussed on the roof and gutters

In this way Devireg™ 850 is both economical and scalable no matter if the application is commercial or residential.

Want to know more about ground applications?
If you want to know more about the specific applications and more about installation and products for outdoor ground applications, please read more in DEVI's compendium.
DEVI Ice and snow melting

Outdoor systems

DEVI’s ice and snow melting systems provide safe traffic during the winter months and safety against damages on buildings and roads during the winter.

DEVI’s systems take care of the problems before they arise and in that way provide security and safety in an environmental balanced way