Products and technical information
> Products
> DEVI Solutions
> Construction Project
> Project References
> Support and Service
> Documentation
> DEVIreg™ Touch
 
 
 
 
SiteLogo
Floors in ice stadiums and cold stores

Floors in ice stadiums, cold stores, etc.

It might seem contradictious to heat up the floor construction in a cold store, - but it is actually a necessity in order to protect the building from damages caused by frost erosion.
DEVI frost protection system

Doors and Gates

Cold stores, gates and doors to e.g. car washes, etc. are at risk of freezing during the winter. This can be avoided with a DEVI frost protection system.
ice melting downpipes drains

Drains

During periods with thaw, the drain system cannot always thaw completely and then be able to drain the water away before the frost sets in again, resulting in problems with the melt water.
DEVI frost protection system

Antennas and wires

Ice formations on antennas or bridges presents a real threat to road users and to the construction itself. The practical, economical and automatic solution is to install a DEVI frost protection system.
DEVI frost protection system

Tank Systems

Tanks and pipes carrying temperature dependent liquids might pose a problem when placed in cold surroundings. Maintaining a preset temperature in a tank plant can be done by using Deviflex™ heating cables.
DEVI frost protection system

Concrete Hardening

DEVI systems can be used to maintain a normal concrete hardening process during winter where temperatures often fall below the freezing point but when it is important that building activities are not delayed due to the weather conditions.
DEVI Ice and snow melting

Outdoor systems

DEVI’s ice and snow melting systems provide safe traffic during the winter months and safety against damages on buildings and roads during the winter.

DEVI’s systems take care of the problems before they arise and in that way provide security and safety in an environmental balanced way