Products and technical information
> Products
> DEVI Solutions
> Construction Project
> Project References
> Support and Service
> Documentation
 
 
 
 
SiteLogo
DEVI Frost Protection Systems

Frost protection of antennas and wires

Icicle and lumps of ice present a real threat to road users, when passing a mast or driving on – or under - a bridge. Moreover, ice on masts, reflectors and wirings on bridges presents a real treat to the construction itself.

One choice of the engineer is to make the dimensions of the construction capable of carrying the extra weight. – This is often a very costly solution in terms of extra materials. Another option is to remove the ice manually. – A labour heavy and often dangerous task.
 
The practical, economical and automatic solution is to install a DEVI frost protection system with 30 W/m Deviflex™ cables twisted every 10 cm wrapped around the mast or wires.
DEVI Ice and snow melting

Outdoor systems

DEVI’s ice and snow melting systems provide safe traffic during the winter months and safety against damages on buildings and roads during the winter.

DEVI’s systems take care of the problems before they arise and in that way provide security and safety in an environmental balanced way