When it comes to home improvement, underfloor heating is often high on the consumer’s wish list. Devidry™ makes it easy, fast and safe to install underfloor heating.
With Devidry™ it has become even easier to achieve the high levels of comfort that characterise electric floor heating. We call it the Click system, because Devidry™simply clicks together and does not require the usual layer of filler materials between the heat source and the floor.
A new floor in record time
Devidry consists of soft materials that are cut into one-metre-wide elements. This makes Devidry incredibly easy to work with and, for this reason; it is possible to install underfloor heating in record time.
When the material is being adapted to the exact measurements of the room, it is very easy to roll out the soft, flexible lengths to take measurements. Then the lengths are simply clicked together, the safety box is connected and the manufacturer-supplied thermostat is installed. That is all it takes to install the underfloor heating.