Products and technical information
> Products
> DEVI Solutions
> Construction Project
> Project References
> Support and Service
> Documentation
 
 
 
 
SiteLogo
Devicom™ PC PRO intelligent heating

Devicom™ PC PRO

Devicom™ PC PRO enables communication between DEVI™ intelligent heating and your personal computer. You just have to connect your computer with Devireg™ 550.

For your convenience
With devicom™ PC PRO you can preprogramme Devireg™ 550 before entering the installation site. You can do it when it is convenient for you.

Saves your time
With Devicom™ PC PRO you can preprogramme groups of Devireg™550 at large installation sites according to specific needs. You can reach the Devireg™550 network via single connection.

Provides you with information
With Devicom™ PC PRO you can read measured temperatures and log data from the DEVI™ heating system, i.e. in connection with system failures. You can get a report which will show you for how long the heating system was switched on. You can also get an overview of all Devireg™ 550 connected to the net.

And it is friendly!

Devicom™ PC PRO is based on Windows software.
Devicom™ PC PRO is easy to install.
Devicom™ PC PRO is simple to work with.
Devicom™ PC PRO has a context sensitive help function.