Thin floors
DEVI has designed a special system for house renovations where the construction height of the floors needs to be low.The system can be installed on the existing tiles, concrete floors and well supported wooden floors.
Mats or cables
The Devimat™ solution increases the floor height with 12-15 mm only, including tiles.
The Devimat™ are self-adhesive and ensure a quick and easy installation directly on the existing floor. Since the mat itself is only 3-5 mm thick including tile glue/adhesive, the increase in the floor height will be minimal.
Optionally a thin Deviflex™ cable solution will increase the floor height with 15-30 mm only, including tiles.
If the new floor surface is wooden or plastic 20-25 mm concrete is required above the heating cables.