Total Heating
As a total heating system the DEVI system is the only heating system in a room. The total heating system is designed to cover the total heat loss and provide full heating.
Normally, Deviflex™ heating cables are placed in the lower part of a reinforced concrete layer with a maximum thickness of 5 cm.