Wireless Heating Control
Wireless temperature adjustment– from one central place in the house
The Devilink™ package consists of three individual devices based on a two-way communication system within wireless technology.
Devilink™ Central Controller
The Devilink™ CC (Central Controller) main device lets you control the overall indoor heating in each of the rooms in the house.
This is the central brain.