Wooden floors - dry installation
DEVI's Devicell heat reflector insulation plates provide the perfect solution for quick and easy installation of electrical floor heating under wooden floors.
Devicell heat reflector plates can be installed on concrete floors or directly on wooden floors without additional preparation.
At the sametime Devicell provides the necessary insulation against the subfloor. The combination of an insulating sub floor and a heat reflecting surface ensures optimum heat reflection upwards.
As a result, a relatively low amount of power will suffice to provide the desired heating comfort and reaction time.
The floor heating can be turned on immediately after the top floor is mounted. Only consideration is that the floor temperature should be increased slowly during the first week.