Products and technical information
> Products
> DEVI Solutions
> Construction Project
> Project References
> Support and Service
> Documentation
 
 
 
 
SiteLogo
DEVI Self Limiting Cables

Self Limiting Cables

Wiith self limiting cables you have less calculation as the cables is cut to length at site.

Self-limiting heating cables are equipped with a temperature dependent resistant element between two parallel copper conductors. When connected, a current goes through the resistant element and it starts heating. As the element is heated, the resistance value rises causing the current to decline and the heating is then reduced.

Opposite low air temperatures means low start-up resistance and thus high in-rush current. This means fuses must be sized accordingly. In very cold regions the in-rush current can be limited by a soft starter.

To limit the power consumption DEVI recommend the use of a thermostat, for cable lengths longer than 3 m. 

Deviflex constant wattage cables  

With Deviflex constant wattage cables, you get the customized long life tracing solution. It is ideal for frost protection or temperature maintenance of all pipe system, but especially the larger more critical.  

Customized means the right type, number and length of cable with ready-made and tested cold connections.  

Together with Devireg thermostats the system performance is 100% under control and can thus be optimized with respect to efficiency and energy consumption.  

Please contact your local DEVI office for design or read the DEVI Compendium.      
Intelligent heating

Intelligent heating systems

DEVI is a Danish company and the world’s largest manufacturer of floor heating systems.

In our centre of competences we constantly develop energy-saving heating systems.

With our heating system you get security and guarantee for quality.