Heating for your home
> Consumer
> DEVI Solutions
> Products
> Support and Service
> Documentation
> Boiler Condensate Pipe Heating
 
 
 
 
SiteLogo
Devilink  - Wireless Heating Control

DEVIlink™

DEVIlink™ is an innovative electrical floor heating control system.

The system consists of a centrally placed main unit used to control sensors and thermostats throughout the house.
This means that you can control the temperatures of your entire house from one central controller.

The user friendliness is supported by the minimalistic design without a wealth of confusing buttons.

The easy central heating control saves energy, as it is very simple to lower the temperature at night, and when going on holiday. 

DEVIlink™ is the heating control system of the future

It builds on a scalable platform, so that when new requirements arise, the system is built to expand with its needs.

The idea of the DEVIlink™ is to link together your heating system wirelessly and control it from one central point.