Heating for your home
> Consumer
> DEVI Solutions
> Products
> Support and Service
> Documentation
> Boiler Condensate Pipe Heating
 
 
 
 
SiteLogo
Devireg™ thermostats are suitable for both indoor and outdoor applications - click here for information about floor heating thermostats

Thermostats

The DEVIreg™ electronic thermostats ensures precise control of your heating systems. 

The DEVIreg™ portfolio of thermostats are suitable for both indoor and outdoor applications.
Devimat™ heating mats - ease the installation. Click here for more information about indoor heating mats

Heating Mats

The DEVImat™ heating mats are developed for a variety of applications.

Using a DEVImat™ eases the installation as they are adhesive and ready to roll out on the floor.
Deviflex™ heating cables for indoor floor heating and outdoor frost protection. Click here for information about indoor heating cables

Heating Cables

The DEVIflex™ heating cables are versatile heating cables developed for a variety of applications.
 
They are suitable for  outdoor frost protection.
Devidry

Unique Click & Plug heating system - DEVIdry™

The DEVIdry™ - Click system is an easy-to-install floor heating system.

It is specifically designed for dry applications under carpets or wooden floors.

Mirror Heaters and Towel Rails

DEVI can supply a range of bathroom mirror demisters and electrical towel rails for that professional finish.