Wireless Heating Control
Wireless temperature adjustment– from one central place in the house
The DEVIlink™ system consists of three main individual products (Central Controller CC, Floor Thermostat FT, Room Sensor RS) based on a two-way communication system within wireless technology.
DEVIlink™ Central Controller
The DEVIlink™ CC (Central Controller) lets you control the overall indoor heating in each of the rooms in the house.
The DEVIlink™ CC (Central Controller) is available as a Plug in Supply Unit (PSU) or a Net Supply Unit (NSU) which is hardwired.