|
|
|
|
|
|
|
Heating Cables
|
|
|
|
The DEVIflex™ heating cables are versatile heating cables developed for a variety of applications including domestic and commercial indoor floor heating.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Heating Mats
|
|
|
DEVImat™ heating mats are developed for a variety of applications as well. Using a DEVImat™ eases the installation as they are ready to roll out on the floor.
Like the cables the mats are designed to fit floor coverings from tiles to wooden flooring onto wooden as well as concrete sub floors.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Unique Click & Plug heating system - DEVIdry™
|
|
|
DEVIdry™ is the perfect floor heating system for renovation.
DEVIdry™ replaces the normal foam underlay for wooden floors so floor heating can be installed in one go - a dry installation under both wooden floors and carpets.
It is fast and easy to install.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Boiler Condensate Pipe Heating - Readymade Kit
|
|
|
DEVI offers the easiest way for pipe heat tracing, with our self limiting cable DPH-10 available in ready made lenghts.
For optimum energy efficiency the self-limiting cable can be controlled by the Danfoss RET230 LSA thermostat.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Thermostats
|
|
|
The DEVIreg™ portfolio thermostats are suitable for indoor applications.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Mirror Heaters and Towel Rails
|
|
|
|
DEVI can supply a range of bathroom mirror demisters and electrical towel rails for that professional finish.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Accessories
|
|
|
|
DEVI offers a range of high quality accessories to assist in the installation process.
|
|
|
|
|
|
|
|
|
|
|
|
|