Planungshilfen & Rechner

In unserer Toolbox finden Sie Planungshilfen und Kalkulationstools, die Ihnen Ihre Arbeit erleichtern sollen. Daher ist keine Anmeldung oder Registrierung für den Download erforderlich.

DEVI HeatMAP

DEVI HeatMAP is an easy method for calculating the size of DEVI underfloor heating products for different rooms in a house. The underfloor heating can be installed for renovation of an existing room/building or in a new building.

Follow the steps from the DEVI HeatMAP tool and you will obtain the calculation and placement of the recommended DEVI products for each room. Please note that the result is a computer-generated simulation. Differences in the way the products are installed in real life may occur. Please follow the instruction enclosed in the product packing very carefully.

Erstellen Sie übersichtliche Verlägepläne mit unserem Mattenplaner.

HINWEIS:
Für die Anwendung ist der Flash Player 9 oder höher erforderlich.
Empfohlener Browser: Internet Explorer.

Ground application tool

This tool is intended for preliminary calculation of heat losses of a ground and definition of the optimum system for ice and snow melting from a surface of paths, sidewalks, zones of a parking and congresses.

The program provides for the selection of electrical cables, control systems and fixing elements. This document contains basic recommendations for the installation and selection of equipment.

It is recommended to use in combination with the Application manual: "Ground Ice & Snow melting system’’.

Pipe application tool

This tool is intended for the preliminary calculation of the heat losses of insulated pipes and the determination of the optimum system of frost protection of them. It can also be used to make calculation for maintaining water supply at a required temperature level and additionally preventing proliferation of Legionella bacteria.

The tool provides automatic selection of electrical cables, thermostats and fixing elements. This document contains basic recommendations for the installation and selection of equipment. For further details to system design contact your local DEVI / Danfoss representative.

It is recommended to be used in connection with following Application Manuals: "Pipe frost protection" and "Domestic Hot Water".

DEVImulti tool

This tool is designed to calculate the heating cable DEVImulti.

The program provides a selection of heating cables for different types of pipeline with automatic selection of connection schemes.

It is recommended to be used in connection to the data sheet of DEVImulti.

Cold store application tool

This tool is intended for the preliminary calculation of the heat losses of cold stores and the determination of the optimum system of frost protection of them.

It is recommended to use in combination with the "Application manual: Cold store protection systems’’.