Hotel Admiral, Black sea region

The Admiral Hotel is located 18 km away from Varna in an immediate nearness to the beach.

The five-star hotel is distinguished by the unique architecture and exclusive interior and it is a perfect place for rest, entertainment and business meetings. It offers over 300 exclusive rooms and suites, most of them have magnificent view over the sea.

 The hotel was opened in 1957 by the name Rodina. In 2003/2004 the Admiral hotel went through a fundamental reconstruction. Likewise in 2004 DEVI electrical floor heating was installed there on 280m2 of the lobby area.

Project Overview:

Electrical floor heating

Project size: 280 m2   

Total output: 44 kW

Products:

DEVIflex™ DTIP 18

DEVIreg™ 550  

[Project Size]

280 m2

Нагревателни кабели
Терморегулатори