Residential Park Sofia

“Residential Park Sofia” is a closed residential complex, designed and built with a thought for the family. It is located in the southern part of Sofia, directly opposite Business Park Sofia.

A single multifamily house has between 6 and 8 apartments, with up to 3 bedrooms. The dimensions of the apartments vary from 80 to 200 m2. The underground levels of each multifamily house in one neighborhood are connected. Each apartment is provided with at least singular underground parking space.

In 2009 ramps and roof of 115 houses in Residential Part Sofia were equipped with DEVI electric heating systems for snow and ice melting on driveways and roofs.

Project Overview:

Ice and snow melting of the ramps

Project size: 1 941 m2

Total output: 600 kW

Products:

DEVIflex™ DSOT-30

DEVIreg ™ 850 electronic thermostat with moisture and temperature digital sensors

Ice and snow melting for the roofs

Total output: 424 kW

Products:

DEVIflex™ DTIP-18

DEVIreg ™ 850 electronic thermostat with moisture and temperature digital sensors

[Project Size]

1 941 m2

Нагревателни кабели
Терморегулатори