Flower Clock, Kryvyi Rih, Ukraine

Total heating, ice and snow melting

With a 22-meter dial plate diameter and a 13 meter minute hand, the flower clock on the city museum roof is one of the city’s biggest places of interest. DEVI system was chosen as a total heating solution for the museum, including the Ice and snow melting system to protect the clock mechanism during the winter.

The Flower Clock is included in the National Register of records of Ukraine due to its original engineering innovation: the clock hands are equipped with supports on their edges that move around on a monorail. This construction supports their unobstructed movement. Severe winter conditions could destroy the monorail of the clock mechanism. The DEVI system is aiming to avoid any risk of damage and to ensure full-year growth period of 22 thousand flowers. Chosen DEVIreg™ Touch thermostat is very easy to operate for the museum personnel.

Project Overview:

Products:

  • DEVIbasic™ 20S (DSIG) – 1,042 m
  • DEVIreg™ Touch

Capacity:

  • 20 kW
  • 110 W/m2
[Project Size]

185 m2

Topné kabely
Regulační prvky