Gas accounting knot, Odesa, Ukraine
Pipe tracing
In 2006, DEVI electric heating solutions were chosen to support internal temperature conditions to adjust gas accounting conditions to the new norms. According to currently demands, it’s necessary to not allow temperature rate to drop below +50° C. In order to maintain such conditions, all of the new knots were insulated and DEVIflex T20 cables with thermostats were installed. Equipment specification was chosen depending on a knot sizes.
Construction was slightly changed – cable is fixed with a glue stripe to the foliage of galvanized iron and it is placed in the knot bottom, cable side down.
Cable and thermostat installation doesn’t interfere with the knot’s functioning and the temperature is kept at the required level.
Project Overview
Capacity: 240 W
Thermostat: DEVIireg™ 131
Cable: DEVIflex™ DSIG-20, 14 m
Dealer: Teplyi Dom Ltd, Odessa, Ukraine
NA