Heating bathrooms on yachts, Poland
Heating bathrooms on yachts, Poland
Project Overview:
Implementation: January 2002 – May 2004
Project size in total: 337 m2
Products:
DEVIheat™ 150
DEVIreg™ 120
[Project Size]
337 m2
Topné rohože
DEVIheat™ 150S (DSVF)
DEVIheat™ is a high-quality, braided screen; self-adhesive all-in-one mat with FEP insulated conductors and a red PVDF outer sheath (non UV stable). The round profile, very low height (only 2.5 mm) and robust construction ensures a fast, simple and safe installation perfect for renovating existing floors.
The two cold leads have clearly visible connections to avoid accidentally installing the heated cable in the wall. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our full floor extended DEVIwarranty™.