Regional logistics center, Kyiv Cold stores
The Regional Logistics center in Kyiv needed support to protect its floor against freezing. In order to avoid any risk of damage, the DEVI electrical heating system was installed under the floor of 2 freezers covering 1720 m2 each with an operating temperature of -22°C.
Project Overview:
Project size: 3,440 m2
Products:
DEVIflex™ - 7,560 m
DEVIreg™ 353 – 6 pcs
[Project Size]
3,440 m2
Topné kabely
Regulacní prvky