Sofia shopping Mall
Opened in 2006 Mall of Sofia was one of the first modern shopping centers in Bulgaria. Situated in the very heart of the capital, the Mall of Sofia is a leading retail and leisure destination for Sofia’s residents.
There are 130 retailers, including the 12-screen Cinema City and the only IMAX cinema in Sofia.
Winter safety of the building is supported with DEVI outdoor heating solutions for ice and snow melting on the driveways and roofs as well as pipe tracing.
Project Overview:
Ice and snow melting of ramps
Project size: 1000 m2
Total output: 283 kW
Products:
- DEVIflex™ DSOT-30
- DEVIreg ™ 850 thermostat with moisture and temperature digital sensors
Ice and snow melting system for roof
Total output: 70 kW
Products:
- DEVIflex™ DTIP-18
- DEVIreg ™ 850 thermostat with moisture and temperature sensors
Tracing of pipes
Project size: 7 000 m
Total output: 157 кW
Products:
- DEVIflex™ DTIP-18
- DEVIreg ™ 330
Gallery
[Project Size]
1000m2
Topné kabely
Regulacní prvky